IESNA:LM-63-2002
[TEST]P955610
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-735-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]48768
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
7211.6 8001.2 8698.5 9208 9306.7 8752.7 8106.3 7717.9 7663.7 7994.9
8650.8 9453.1 10335.1 11630.9 12742.1 13471.3 14286.3 15270.2 16425.9 17508.5
18428.6 19059.1 18915.8 18460.5 17120 14283.2 10694.9 7186.2 4113.7 2305.2
1541 1050.7 455.3 235.6 82.8 0 0
7211.6 7956.7 8669.9 9172.9 9287.6 8755.8 8109.5 7702 7635.1 7950.3
8580.7 9354.4 10214.1 11350.7 12586.1 13257.9 14076.2 14996.4 16168.1 17209.2
18123 18788.4 18673.8 18186.7 17024.5 14365.9 10981.4 7415.4 4186.9 2279.7
1544.2 1085.7 458.5 267.5 98.7 15.9 0
7211.6 7963 8644.4 9185.7 9370.3 8962.8 8310.1 7835.7 7705.1 7912.1
8456.5 9115.6 9975.3 10933.7 12165.8 12888.6 13585.9 14416.9 15502.6 16492.8
17467.1 18017.9 17995.6 17339.7 16508.7 14362.8 11347.6 7663.7 4533.9 2738.2
1884.9 1385 913.8 582.7 359.8 140.1 0
7211.6 7886.6 8558.4 9099.7 9402.2 9211.1 8628.5 8096.8 7835.7 7918.5
8297.3 8876.8 9523.2 10242.7 11306.2 12242.3 12977.7 13761 14674.8 15738.2
16661.6 17470.3 17957.4 17922.4 17855.5 17995.6 16734.8 13729.2 8574.4 4069.1
2566.3 1983.6 1423.2 920.2 452.1 111.4 0
7211.6 7832.5 8447 9010.6 9402.2 9535.9 9160.2 8654 8233.7 8087.2
8262.3 8673.1 9198.4 9812.9 10424.2 11373 12474.7 13235.6 14213.1 15225.6
16314.5 17234.7 17941.5 18486 18715.2 19129.1 19683.1 18033.8 13901.1 7768.8
3027.9 1400.9 945.6 595.4 299.3 38.2 0
7211.6 7775.2 8306.9 8854.5 9303.5 9628.2 9691.9 9402.2 9039.2 8736.7
8673.1 8851.4 9249.3 9679.2 10249.1 10835 11841.1 13165.6 14088.9 14834
15801.9 16976.8 18212.1 19313.8 20393.1 21622.1 23815.9 26121 25484.3 21822.7
15276.5 7453.6 2372 831 296.1 35 0
7211.6 7663.7 8119 8596.6 9051.9 9459.5 9825.6 10048.5 10074 10010.3
9965.7 10058.1 10277.8 10608.9 11045.1 11627.8 12363.2 13324.8 14534.7 15821
17085 18565.6 20335.8 22252.6 24443.1 26433.1 28811.5 32762.7 39197.5 41451.7
35720.6 23631.2 12251.8 5788.4 2015.4 238.8 0
7211.6 7647.8 8052.2 8472.5 8927.8 9325.8 9739.7 10105.8 10344.6 10478.3
10624.8 10857.2 11162.9 11551.3 12099 12770.8 13544.5 14509.2 15633.1 16960.9
18441.4 20011.1 21790.9 23895.5 26009.6 28149.2 30470.3 33651.1 39519.1 44587.9
41343.5 28961.1 15515.3 6778.6 2053.6 200.6 0
7211.6 7568.2 7905.7 8278.2 8644.4 9045.6 9449.9 9870.2 10303.2 10749
11162.9 11630.9 12229.5 12971.4 13999.8 15088.7 16282.7 17508.5 18874.4 20421.8
21956.5 23484.7 25041.7 26748.3 28595 30400.3 32234.2 34431.1 37707.4 40639.8
38882.3 31479.6 19743.6 8284.6 1754.4 159.2 0
7211.6 7428.1 7663.7 7908.9 8173.2 8453.4 8755.8 9090.2 9469 9924.3
10507 11185.2 11952.5 12974.6 14327.7 15868.8 17451.2 19170.5 21055.4 23026.3
25029 26862.9 28598.2 30234.7 31673.8 33058.9 34669.9 36456.1 38656.2 38621.2
34246.5 26445.8 14849.9 4358.8 655.9 92.3 0
7211.6 7284.9 7383.6 7485.4 7590.5 7724.2 7880.3 8052.2 8249.6 8520.2
8876.8 9290.7 9809.7 10561.1 11611.8 12907.7 14388.2 15929.3 17486.2 18957.2
20300.8 21628.5 22949.8 24223.4 25353.7 26359.8 27381.9 28531.3 29368.7 27499.7
22469.1 15512.2 6145 1260.8 347 114.6 0
7211.6 7218 7227.5 7256.2 7294.4 7326.2 7380.4 7434.5 7495 7584.1
7711.5 7845.2 7994.9 8265.5 8676.2 9157 9847.9 10682.1 11716.9 12828.1
13952 15063.2 16190.3 17244.2 18177.1 19008.1 19711.8 20409.1 20498.2 18247.2
14585.6 10080.4 4037.2 805.5 207 63.7 0
7211.6 7132 7084.3 7014.2 6937.8 6858.2 6753.1 6651.3 6504.8 6320.1
6122.7 5842.5 5587.8 5422.3 5384 5463.6 5794.8 6383.8 7135.2 7905.7
8590.3 9134.7 9612.3 10032.6 10344.6 10497.5 10341.4 9628.2 8128.6 5848.9
3585.1 1875.3 713.2 187.9 41.4 0 0
7211.6 6991.9 6727.7 6431.6 6097.2 5677 5221.7 4712.2 4196.4 3744.3
3378.2 3082.1 2849.6 2684.1 2569.4 2458 2372 2349.7 2451.6 2731.8
3063 3279.5 3292.2 3104.3 2792.3 2365.7 1919.9 1451.9 1015.7 617.7
363 213.3 114.6 38.2 9.6 0 0
7211.6 6820 6348.8 5801.1 5132.5 4441.6 3798.4 3295.4 2916.5 2594.9
2298.8 2025 1821.2 1725.7 1677.9 1614.3 1566.5 1521.9 1464.6 1413.7
1375.5 1311.8 1216.3 1088.9 945.6 799.2 662.3 557.2 468 382.1
286.6 184.7 86 22.3 6.4 0 0
7211.6 6619.4 5928.5 5100.7 4263.3 3518.3 3015.2 2645.9 2305.2 2021.8
1843.5 1738.4 1649.3 1569.7 1493.3 1420 1346.8 1257.7 1159 1073
1012.5 952 894.7 815.1 745 659.1 585.8 509.4 423.5 331.1
219.7 130.5 60.5 22.3 6.4 0 0
7211.6 6511.2 5619.7 4581.7 3639.2 3031.1 2617.2 2254.2 2002.7 1881.7
1783 1674.8 1566.5 1467.8 1378.6 1292.7 1190.8 1082.5 977.5 891.5
821.5 751.4 706.8 665.4 611.3 547.6 477.6 401.2 308.8 219.7
156 92.3 41.4 9.6 0 0 0
7211.6 6355.1 5275.8 4107.3 3244.4 2731.8 2333.8 2082.3 1958.1 1859.4
1760.7 1636.5 1515.6 1397.7 1279.9 1162.1 1044.3 936.1 850.1 783.2
732.3 687.7 643.2 582.7 522.2 464.9 398 327.9 264.3 210.1
156 101.9 35 0 0 0 0
7211.6 6259.6 5033.8 3808 3053.4 2572.6 2216 2063.2 1970.9 1869
1760.7 1636.5 1502.8 1362.7 1225.8 1092.1 974.3 885.1 821.5 757.8
700.5 640 589 538.1 487.1 426.6 359.8 292.9 242 191
136.9 82.8 19.1 0 0 0 0
7211.6 6173.7 4849.1 3639.2 2977 2505.8 2196.9 2088.7 1983.6 1878.5
1773.5 1652.5 1521.9 1381.8 1241.7 1117.6 1015.7 917 831 751.4
684.5 611.3 554 499.9 439.4 363 289.7 242 197.4 146.5
98.7 47.8 9.6 0 0 0 0
7211.6 6176.8 4804.6 3594.7 2919.7 2464.4 2203.3 2114.1 2028.2 1923.1
1814.8 1700.2 1582.4 1451.9 1315 1184.4 1073 971.1 885.1 802.4
716.4 627.2 554 487.1 413.9 331.1 251.5 210.1 168.7 127.4
82.8 38.2 6.4 0 0 0 0
7211.6 6246.9 4871.4 3639.2 2954.7 2486.7 2212.8 2123.7 2040.9 1935.8
1830.8 1719.3 1598.3 1471 1337.3 1203.5 1082.5 980.7 910.6 834.2
729.1 640 560.4 490.3 407.5 327.9 251.5 210.1 165.6 124.2
82.8 38.2 9.6 0 0 0 0
